(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
*The CAD data for this series is being revised. This will be available as soon as modifications are complete.
[Features]
· Ideal for LCD glass, coating processes, transport of semiconductor manufacturing equipment.
· The flexible resin material adheres to the workpiece.
· Unlikely to make adhesion marks.
· Also improves the separation characteristic of the workpiece when the vacuum suction ends.
· You can replace the resin pad without spanners and hexagon wrenches to detach the main body.
· Simple and compact structure.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "no use of copper-based metal" and "reduced ozone concentrations."
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Pad Type | Prevention of Adsorption Trace | Pad type | Standard / Swiveling / Holder Set | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Resin | Height L1(mm) | 5.3 | Mounting Fitting | Spring Type |
Springs Power(N) | 7.9~15.0 | Stroke(mm) | 6.8 | Vacuum Outlet Direction | Top |
Mount Connection Screw | M14×1 | Vacuum Outlet Screw | M14×1 | Fall Prevention Valve | None |
Direct Attached Filter | None | Swiveling angle | 16° |
Please check the type/dimensions/specifications of the part VPF10QK in the Vacuum Pad Suction Mark Prevention Type VPF series.
Part Number |
---|
VPF10QKE |
VPF10QM |
VPF20QK |
VPF20QKE |
VPF20QM |
VPF30QK |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy