(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Bellows Type - Pad Rubber

Vacuum Pad - Bellows Type - Pad Rubber
  • Volume Discount

Ideal for the transportation of bags containing retort packs, food products, and the like

[Features]
· Enables adhesion of very soft work such as paper and vinyl and features swing pads.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Saves space by downsizing holders (A and B types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP10BN
VP10BS
VP10BSE
VP20BS
VP20BSE
VP30BN
VP30BS
VP30BSE
VP40BN
VP40BS
VP40BSE
VP50BN
VP50BS
VP50BSE
VP80BN
VP80BS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack1016
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White1016
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1016
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone RubberStandard[White] White2019
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack2019
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack3023
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone RubberStandard[White] White3023
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3023
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberStandardBlack4030
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone RubberStandard[White] White4030
1 Piece(s)Available

8 Days or more

10[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack4030
1 Piece(s)Available

Same day

Stock

-[Nitrile Rubber] Nitrile RubberStandardBlack5032
1 Piece(s)Available

8 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White5032
1 Piece(s)Available

13 Days or more

-[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack5032
1 Piece(s)Available

8 Days or more

-[Nitrile Rubber] Nitrile RubberStandardBlack8032
1 Piece(s)Available

13 Days or more

-[Silicon Rubber] Silicone RubberStandard[White] White8032

Loading...

  1. 1

Basic Information

Pad Type Bellows Pad type Standard / Ribbed / Pad Unit Mounting Method Pad Screw Fixed
Material Rubber-based Flame Without Pad Frame

Additional Products in this Category

Tech Support