(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Soft Bellows Type - Pad Rubber

Vacuum Pad - Soft Bellows Type - Pad Rubber
  • Volume Discount

An extremely soft type fitting that is optimally suited for adhering to paper and plastic molded artifacts.

[Features]
· The pad rubber has superior elasticity for adhering to paper, etc. In addition, adhering to plastic molded artifacts leaves relatively no trace.
· This fitting is offered in a wide range of pad sizes, pad materials, and holder shapes.
· The holders (A and B types) have been downsized for existing vacuum pads making it possible to save space.
· The pad can be changed in the normal way without detaching the holder from the equipment.
· In addition, this fitting is also compatible with the optional fall prevention valve and the directly attachable type pad filters.
· Fittings with vacuum outlets on both sides of the pad holder (VPHD and VPHE types) are also now available. This fitting is optimally suited for use in adhering/transporting molded artifacts by linking multiple vacuum pads to a single vacuum source.
· Pad holders have been added for applications that require the use of non-copper based metals and measures against low-concentration ozone.
· No copper-based metals are used in the metal component materials. HNBR is utilized for the rubber sealing material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP6LBN
VP6LBS
VP8LBN
VP8LBS
VP10LBN
VP10LBS
VP15LBN
VP15LBS
VP20LBN
VP20LBS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberBlack615
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone Rubber[White] White615
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberBlack815
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone Rubber[White] White815
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberBlack1015.5
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone Rubber[White] White1015.5
1 Piece(s)Available

8 Days or more

10[Nitrile Rubber] Nitrile RubberBlack1517.5
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone Rubber[White] White1517.5
1 Piece(s)Available

8 Days or more

-[Nitrile Rubber] Nitrile RubberBlack2020
1 Piece(s)Available

Same day

Stock

-[Silicon Rubber] Silicone Rubber[White] White2020

Loading...

  1. 1

Basic Information

Pad Type Soft Bellows Pad type Standard / Pad Unit Mounting Method Recessed
Material Rubber-based Environment Standard

Additional Products in this Category

Tech Support