(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Optimally suited for transporting small components.
[Features]
· An Air Pincette with a vacuum pad and built-in vacuum generator in pen-type main body.
· Optimally suited for the assembly of small components.
· Built-in valve type: The VTB type saves energy due to its low noise and air flow — only when it is in use.
Part Number
Configured Part Number is shown.
VTB-W-SET
Pad Type | General Shape | Pad type | Standard | Material | Rubber-based |
---|---|---|---|---|---|
Rubber Group Material | Silicone Rubber | Environment | Standard | Operating Temperature Range(℃) | 0::60 |
Color | White | Vacuum Level | 80 |
Please check the type/dimensions/specifications of the part VTB-W-SET in the Vacuum Pad, Air Tweezers, Valve Built-in Type Package series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy