(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Air Tweezer, Built-in Valve Type

Vacuum Pad, Air Tweezer, Built-in Valve Type
  • Volume Discount

Optimal for transporting small parts * This series is undergoing CAD data revision. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VTB-W-1RN
VTB-W-1RS
VTB-W-2RN
VTB-W-2RS
VTB-W-4RN
VTB-W-4RS
VTB-W-6RN
VTB-W-6RS
VTB-W-8RN
VTB-W-8RS
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Method Rubber Group Material Outer Diameter d
(φ)
Full length B
(mm)
1 Piece(s)Available

15 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber1171.4
1 Piece(s)Available

8 Days or more

Insertion[Silicon Rubber] Silicone Rubber1171.4
1 Piece(s)Available

15 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber2170.4
1 Piece(s)Available

15 Days or more

Insertion[Silicon Rubber] Silicone Rubber2170.4
1 Piece(s)Available

13 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber4170.7
1 Piece(s)Available

8 Days or more

Insertion[Silicon Rubber] Silicone Rubber4170.7
1 Piece(s)Available

13 Days or more

Insertion[Nitrile Rubber] Nitrile Rubber6177.8
1 Piece(s)Available

15 Days or more

Insertion[Silicon Rubber] Silicone Rubber6177.8
1 Piece(s)Available

13 Days or more

Recessed[Nitrile Rubber] Nitrile Rubber8176.3
1 Piece(s)Available

13 Days or more

Recessed[Silicon Rubber] Silicone Rubber8176.3

Loading...

  1. 1

Basic Information

Pad Type General Shape Pad type Standard Material Rubber-based
Environment Standard Operating Temperature Range(℃) 0::60 Vacuum Level -80kPa
Main Body Color Light Gray

Additional Products in this Category

Tech Support