(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad Oval Type VPC One Touch Fitting Type

Vacuum Pad Oval Type VPC One Touch Fitting Type
  • Volume Discount

[Features]
・Suitable for long workpieces such as substrates and semiconductors.
・A wide range of pad sizes, pad materials, and holder shapes are available.
・The existing vacuum pad holders (A and B types) have been downsized to save space.
・The pad part can be replaced without removing the holder from the equipment as before.
・The optional drop prevention valve and pad direct-attachment type filter are also available.
・Pad holders for fields requiring [no use of copper-based metals] and [low-concentration ozone countermeasures] have been added.
・The metal part is made of copper-free metal and HNBR is used for the seal rubber material.

PDF

Part Number

Configured Part Number is shown.

VPC4X10ES6J

 
Part Number
VPC4X10ES6J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Pad Type Oval Pad type Standard / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Rubber Group Material Silicone Rubber Environment Standard
Color White Width X 4 Length Y 10
Height L1(mm) 7 Mounting Fitting Spring Type Springs Power(N) 7.0~12.6
Stroke(mm) 6 Full length B(mm) 63.1 Vacuum Outlet Direction Top
Mount Connection Screw M14 Outer Diameter of Vacuum Outlet Tube(φ) 6 Fall Prevention Valve None
Direct Attached Filter None

Additional Products in this Category

Tech Support