(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad - Multistage Bellows Type - Pad Rubber

Vacuum Pad - Multistage Bellows Type - Pad Rubber
  • Volume Discount

[Features]
· Supports transportation of tilted work and vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Saves space by downsizing holders (A and B types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP10WG
VP10WN
VP10WS
VP20WG
VP20WN
VP20WS
VP30WG
VP30WN
VP30WS
VP40WG
VP40WN
VP40WS
VP50WG
VP50WN
VP50WS
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray1014.5
1 Piece(s)Available

15 Days or more

[Nitrile Rubber] Nitrile RubberBlack1014.5
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone Rubber[White] White1014.5
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray2025
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack2025
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone Rubber[White] White2025
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray3038.5
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack3038.5
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone Rubber[White] White3038.5
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray4045
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack4045
1 Piece(s)Available

15 Days or more

[Silicon Rubber] Silicone Rubber[White] White4045
1 Piece(s)Available

13 Days or more

NBR which conforms to Food Sanitation LawGray5056
1 Piece(s)Available

13 Days or more

[Nitrile Rubber] Nitrile RubberBlack5056
1 Piece(s)Available

13 Days or more

[Silicon Rubber] Silicone Rubber[White] White5056

Loading...

  1. 1

Basic Information

Pad Type Multi-stage bellows Pad type Standard / Pad Unit Material Rubber-based
Environment Standard

Additional Products in this Category

Tech Support