(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pad, Bellows Type, VPA, One Touch Fitting Type

Vacuum Pad, Bellows Type, VPA, One Touch Fitting Type
  • On Sale Till 15/12/2024
  • Volume Discount

Optimal for the transport of bags that contain vacuum packs and foodstuffs .* CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Supports extremely soft work with paper, vinyl, etc. and also has the same properties as a swing pad.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Reduces the size of holders (A and B types) for existing vacuum pads, making it possible to save space.
· As with conventional solutions, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and pad direct attachment type filter.
· For applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VPA20BN6J
VPA30BN6J
VPA50BN6J
VPA50BS6J
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack201946.7
1 Piece(s)Available

Same day

Stock

[Nitrile Rubber] Nitrile RubberBlack302350.7
1 Piece(s)Available

8 Days or more

[Nitrile Rubber] Nitrile RubberBlack503259.7
1 Piece(s)Available

8 Days or more

[Silicon Rubber] Silicone Rubber[White] White503259.7

Loading...

  1. 1

Basic Information

Pad Type Bellows Pad type Standard / Ribbed / Holder Set Mounting Method Pad Screw Fixed
Material Rubber-based Environment Standard Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Mount Connection Screw M14 Outer Diameter of Vacuum Outlet Tube(φ) 6
Fall Prevention Valve None Direct Attached Filter None Metal parts material Standard Specifications

Additional Products in this Category

Tech Support