(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Controls the air compressor speed and signals.
· The flow rate can be adjusted when running air.
· The fitting body can be rotated in addition to the rotation of the resin body in JNS (free type).
· Light gray types, and clean room packaged types optionally available.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.
· Clean room packaging specifications are applicable only to some JNC models (applicable to all JNC models since August 2010).
Part Number
Configured Part Number is shown.
JNS4-01
Type | Throttle Valves | Body Material | PBT Resin (Polybutylene Terephthalate) | Control Direction | Meter Out / In |
---|---|---|---|---|---|
Shape | Configurable | Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 |
Thread Portion Material | Brass | Operating Pressure Range(MPa) | 0::0.9 | Knob Type | Standard |
Lock Nut Type | Knurling | Joint Type | Screw, Tube Connection | Seal Rubber Material | NBR Nitrile Rubber |
Applicable Fluids | Air |
Please check the type/dimensions/specifications of the part JNS4-01 in the Flow Controls - Universal Configurable Elbow, Meter Out/In, Polybutylene, Knob Adjustment, JNS Series series.
Part Number |
---|
JNS10-02 |
JNS10-03 |
JNS12-03 |
JNS4-M5 |
JNS5/16-01 |
JNS5/16-02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy