(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Universal Elbow, with Cover, Resin & Brass, Sputter Resistant, Adjustable, JSC Series

Flow Controls - Universal Elbow, with Cover, Resin & Brass, Sputter Resistant, Adjustable, JSC Series
  • Volume Discount

A speed-control valve made from flame-retardant resin (V-0) with excellent sputter resistance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JSC4-01AKV-0
JSC4-01AV-0
JSC4-01BKV-0
JSC4-01BV-0
JSC4-M5AKV-0
JSC4-M5AV-0
JSC4-M5BV-0
JSC6-01AKV-0
JSC6-01AV-0
JSC6-01BKV-0
JSC6-01BV-0
JSC6-02AKV-0
JSC6-02AV-0
JSC6-02BKV-0
JSC6-02BV-0
JSC6-03BV-0
JSC6-M5AKV-0
JSC6-M5AV-0
JSC6-M5BKV-0
JSC6-M5BV-0
JSC8-01AKV-0
JSC8-01AV-0
JSC8-01BKV-0
JSC8-01BV-0
JSC8-02AKV-0
JSC8-02AV-0
JSC8-02BKV-0
JSC8-02BV-0
JSC8-03AV-0
JSC8-03BV-0
JSC8-04AV-0
JSC8-04BV-0
JSC10-02AKV-0
JSC10-02AV-0
JSC10-02BKV-0
JSC10-02BV-0
JSC10-03AV-0
JSC10-03BV-0
JSC10-04AV-0
JSC10-04BV-0
JSC12-03AV-0
JSC12-03BV-0
JSC12-04AV-0
JSC12-04BV-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Control Direction Operating Pressure Range
(MPa)
Nominal Diameter of Tube D Nominal of Thread Check valve specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.54R1/8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.94R1/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.54R1/8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.94R1/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.54M5×0.8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.94M5×0.8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.94M5×0.8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.56R1/8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.96R1/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.56R1/8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.96R1/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.56R1/4Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.96R1/4Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.56R1/4Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.96R1/4Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.96R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.56M5×0.8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.96M5×0.8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.56M5×0.8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.96M5×0.8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.58R1/8Spring-Return Specifications
1 Piece(s)Available

13 Days or more

Meter-Out0.1~0.98R1/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.58R1/8Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.98R1/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.58R1/4Spring-Return Specifications
1 Piece(s)Available

13 Days or more

Meter-Out0.1~0.98R1/4Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.58R1/4Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.98R1/4Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.98R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.98R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.98R1/2Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.98R1/2Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.05~0.510R1/4Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.910R1/4Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.05~0.510R1/4Spring-Return Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.910R1/4Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.910R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.910R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.910R1/2Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.910R1/2Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.912R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.912R3/8Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-Out0.1~0.912R1/2Standard Specifications
1 Piece(s)Available

15 Days or more

Meter-In0.1~0.912R1/2Standard Specifications

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Brass Shape Elbow
Environment, Applications Sputtering Resistance Operating Temperature Range(℃) 0::60 Thread Portion Material Brass
Knob Type Standard Lock Nut Type Knurling Joint Type Screw, Tube Connection
Adjusting Knob Cover With Cover

Additional Products in this Category

Tech Support