(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Same Free Flow as Speed Controller Series. High Speed Returning Stroke of Cylinder
Optional Selection of Body Color (light-gray).
Part Number |
---|
JSS4-01BL |
JSS4-M5AL |
JSS4-M5ALW |
JSS4-M5BL |
JSS6-01AL |
JSS6-01BL |
JSS6-02AL |
JSS6-02BL |
JSS6-M5AL |
JSS6-M5BL |
JSS8-01AL |
JSS8-01BL |
JSS8-02AL |
JSS8-02BL |
JSS10-02AL |
JSS10-02BL |
Part Number |
---|
Loading...
Type | Speed Controller | Body Material | Brass | Shape | Configurable |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(℃) | 0::60 | Thread Portion Material | Brass |
Operating Pressure Range(MPa) | 0.1::0.9 | Knob Type | Standard | Lock Nut Type | Knurling |
Joint Type | Screw, Tube Connection |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy