(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tubing - PFA, for Clean Room Applications, SFT Series (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SFT0640-5-CC
SFT0640-20-CC
SFT0860-5-CC
SFT1/2-5-CC
SFT1/4-5-CC
SFT1080-5-CC
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range (With Air)
(MPa)
Length M
(m)
1 Piece(s)Available

8 Days or more

~66~44140~1.45
1 Piece(s)Available

8 Days or more

~66~44140~1.420
1 Piece(s)Available

8 Days or more

~88~66270~1.05
1 Piece(s)Available

8 Days or more

~1512.7~109.56470~1.05
1 Piece(s)Available

8 Days or more

~76.35~54.57140~1.05
1 Piece(s)Available

8 Days or more

~1010~88500~0.85

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Color Transparency
Applicable Fluid Water / Air / Chemical Number of Bores(per piece) 1 Material, Fluororesin PFA
Operating Environment Standard / Clean circumstance / Corrosion Resistant / Water Resistance / Heat resistant / Weather Resistance Operating Temperature Range (when using air)(℃) -65::260 Vacuum Operating Level(kPa) -100

Additional Products in this Category

Tech Support