(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Bulkhead, Compression Fittings, 316SS, NSM Series (Part Numbers)

Connector - Bulkhead, Compression Fittings, 316SS, NSM Series
  • Volume Discount

All materials use SUS316 to provide excellent corrosion resistance.

[Features]
· SUS316, a substance with superior corrosion resistance, was used in all of the materials.
· The no-sleeve-required design eliminates issues of forgetting to attach or losing a sleeve.
· Purified with clean air and packaged in a Class 1000 clean room.
· Added inch sizes.
· Wide selection of products.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSM0420
NSM0425
NSM0640
NSM0860
NSM1080
NSM1210
NSM1290
NSM1613
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

13 Days or more

4 mm2
1 Piece(s)Available

8 Days or more

4 mm2.5
1 Piece(s)Available

8 Days or more

6 mm4
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

13 Days or more

10 mm8
1 Piece(s)Available

13 Days or more

12 mm10
1 Piece(s)Available

13 Days or more

12 mm9
1 Piece(s)Available

13 Days or more

16 mm13

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Partition union straight Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support