(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut - Compression Fittings, Spatter Resistant, Brass, NKN Series

Nut - Compression Fittings, Spatter Resistant, Brass, NKN Series
  • Volume Discount

Special brass is used for the metal body. Corrosion resistance to water is greatly improved. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKN4
NKN6
NKN8
NKN10
NKN12
NKN16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
10 Piece(s)Available

13 Days or more

4 mm
10 Piece(s)Available

13 Days or more

6 mm
10 Piece(s)Available

13 Days or more

8 mm
10 Piece(s)Available

13 Days or more

10 mm
10 Piece(s)Available

13 Days or more

12 mm
10 Piece(s)Available

13 Days or more

16 mm

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Tightening Nut Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support