(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tees - Union, Compression Fittings, Spatter Resistant, Brass, NKE Series (Part Numbers)

Tees - Union, Compression Fittings, Spatter Resistant, Brass, NKE Series
  • Volume Discount

Special brass is used for the metal body for greatly-improved corrosion resistance. * The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKE0425
NKE0640
NKE0850
NKE0860
NKE1065
NKE1075
NKE1280
NKE1290
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
10 Piece(s)Available

13 Days or more

4 mm2.5
1 Piece(s)Available

9 Days or more

6 mm4
10 Piece(s)Available

6 Days or more

8 mm5
10 Piece(s)Available

13 Days or more

8 mm6
10 Piece(s)Available

13 Days or more

10 mm6.5
10 Piece(s)Available

13 Days or more

10 mm7.5
10 Piece(s)Available

13 Days or more

12 mm8
10 Piece(s)Available

13 Days or more

12 mm9

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Branch of tube with same diameter Tube-to-Tube Connection Shape Union Tees Material Special Brass
Surface Treatment No

Additional Products in this Category

Tech Support