(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Connector - Bulkhead, Compression Fittings, Spatter Resistant, Brass, NKMF Series

Connector - Bulkhead, Compression Fittings, Spatter Resistant, Brass, NKMF Series
  • Volume Discount

Special brass is used for the metal body. Corrosion resistance to water is greatly improved. *The CAD data for this series is being revised. It will be available as soon as modifications are complete.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKMF0425-01
NKMF0425-02
NKMF0640-01
NKMF0640-02
NKMF0640-03
NKMF0850-01
NKMF0850-02
NKMF0850-03
NKMF0860-01
NKMF0860-02
NKMF0860-03
NKMF1065-02
NKMF1065-03
NKMF1065-04
NKMF1075-02
NKMF1075-03
NKMF1075-04
NKMF1280-02
NKMF1280-03
NKMF1280-04
NKMF1290-02
NKMF1290-03
NKMF1290-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
10 Piece(s)Available

13 Days or more

1/84 mm2.5
10 Piece(s)Available

13 Days or more

1/44 mm2.5
10 Piece(s)Available

15 Days or more

1/86 mm4
10 Piece(s)Available

14 Days or more

1/46 mm4
10 Piece(s)Available

13 Days or more

3/86 mm4
10 Piece(s)Available

13 Days or more

1/88 mm5
10 Piece(s)Available

13 Days or more

1/48 mm5
10 Piece(s)Available

13 Days or more

3/88 mm5
10 Piece(s)Available

13 Days or more

1/88 mm6
10 Piece(s)Available

13 Days or more

1/48 mm6
10 Piece(s)Available

13 Days or more

3/88 mm6
10 Piece(s)Available

13 Days or more

1/410 mm6.5
10 Piece(s)Available

13 Days or more

3/810 mm6.5
10 Piece(s)Available

13 Days or more

1/210 mm6.5
10 Piece(s)Available

13 Days or more

1/410 mm7.5
10 Piece(s)Available

13 Days or more

3/810 mm7.5
10 Piece(s)Available

13 Days or more

1/210 mm7.5
10 Piece(s)Available

13 Days or more

1/412 mm8
10 Piece(s)Available

13 Days or more

3/812 mm8
10 Piece(s)Available

13 Days or more

1/212 mm8
10 Piece(s)Available

13 Days or more

1/412 mm9
10 Piece(s)Available

13 Days or more

3/812 mm9
10 Piece(s)Available

13 Days or more

1/212 mm9

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Threaded Bulkhead Unions Material Special Brass
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support