(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Joint, FJ-O Series

Free Joint, FJ-O Series
  • Volume Discount

•Type: Floating Joints
•Connection Type Work Piece Side: Threaded
•Allowable Angular Misalignment Dimension V (°): ±5
•Stud Material: Alloy steel (Trivalent chromate treated)
•Cylinder Used: Air Cylinder

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FJ-0-3
FJ-0-4
FJ-0-5
FJ-0-6
FJ-0-8
FJ-0-8-1.25
FJ-0-10
FJ-0-12
FJ-0-12-1.25
FJ-0-14
FJ-0-16
FJ-0-18
FJ-0-22
FJ-0-26
FJ-0-30
FJ-0-40
FJ-0-45
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Case Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity U
(mm)
Nominal Diameter of Thread of X Pitch
1 Piece(s)Available

8 Days or more

M3~M80.5~0.8Brass (Electroless Nickel Plating)0.0190.5M3X0.5
1 Piece(s)Available

8 Days or more

M3~M80.5~0.8Brass (Electroless Nickel Plating)0.0530.5M4X0.7
1 Piece(s)Available

8 Days or more

M3~M80.5~0.8Brass (Electroless Nickel Plating)0.1210.5M5X0.8
1 Piece(s)Available

8 Days or more

M3~M81~1.75[Steel] Steel (trivalent chromate treated)1.080.75M6X1.0
1 Piece(s)Available

8 Days or more

M3~M81~1.75[Steel] Steel (trivalent chromate treated)1.080.75M8X1.0
1 Piece(s)Available

8 Days or more

M3~M81~1.75[Steel] Steel (trivalent chromate treated)1.080.75M8X1.25
1 Piece(s)Available

8 Days or more

M10~M181~1.75[Steel] Steel (trivalent chromate treated)2.450.75M10X1.25
1 Piece(s)Available

8 Days or more

M10~M181~1.75[Steel] Steel (trivalent chromate treated)2.450.75M12X1.5
1 Piece(s)Available

8 Days or more

M10~M181~1.75[Steel] Steel (trivalent chromate treated)2.450.75M12X1.25
1 Piece(s)Available

8 Days or more

M10~M181~1.75[Steel] Steel (trivalent chromate treated)5.881M14X1.5
1 Piece(s)Available

10 Days or more

M10~M181~1.75[Steel] Steel (trivalent chromate treated)10.81.5M16X1.5
1 Piece(s)Available

8 Days or more

M10~M181~1.75[Steel] Steel (trivalent chromate treated)10.81.5M18X1.5
1 Piece(s)Available

8 Days or more

M20~M261~1.75[Steel] Steel (trivalent chromate treated)17.62M22X1.5
1 Piece(s)Available

8 Days or more

M20~M261~1.75[Steel] Steel (trivalent chromate treated)27.53M26X1.5
1 Piece(s)Available

96 Days or more

M30~M361~1.75[Steel] Steel (trivalent chromate treated)60.83M30X1.5
1 Piece(s)Available

8 Days or more

M40~M451~1.75[Steel] Steel (trivalent chromate treated)87.34M40X1.5
1 Piece(s)Available

8 Days or more

M40~M451~1.75[Steel] Steel (trivalent chromate treated)1084M45X1.5

Loading...

  1. 1

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Connection Type, Work Piece Side Male thread Mounting Prototype Ball Stud Alloy steel (Trivalent chromate treated)
Operating Temperature Range(℃) -10::60 Angle of Oscillation (deg) ±5

Additional Products in this Category

Tech Support