(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LD Holder (Chip Carrier Type)

LD Holder (Chip Carrier Type)
  • Volume Discount

[Features]
· Chip Carrier type LD holder that contains a Peltier device.
· A Peltier element and calibrated 10kΩ thermistor sensor are built-in.
· You can switch between the anode and the cathode of the LD by reconnecting the jumper pin.
· There are two types of Chip Carrier type LD holder. Set the holder, depending on how the LD is attached (the radiation direction).
· A D-sub 9 pin female connector is used for driving LD, and a D-sub 9 pin male connector for the temperature controller.
· Adapter for water-cooling F129-1 is also available.
· The low-temperature cyclic water tank can stabilize or lower temperature.

Part Number

Configured Part Number is shown.

F126

 

F127

Part Number
F126
F127
Part NumberMinimum order quantityVolume DiscountDays to Ship LD injection direction
1 Piece(s)Available

14 Days or more

Both horizontal direction
1 Piece(s)Available

45 Days or more

One direction on front

Loading...

  1. 1

Additional Products in this Category

Tech Support