(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Foot master, with swivel plate (ultra heavy loads). (Part Numbers)

Casters - Foot master, with swivel plate (ultra heavy loads).
  • Volume Discount

Foot Master swivel, threaded, ultra heavy duty, oil resistant casters. Wide variety of applications, load ranges from 35.00 to 750.00 daN, mounting height from 71 to 131 mm, variety of configurable dimensions.

Part Number

Configured Part Number is shown.

GDR-80F

Part Number
GDR-80F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

9 Days or more

10Plate Type Universal / With Adjuster220.01~320.00250102[Nylon] Nylon, BlackRound hole70709090-6330145

Loading...

  1. 1

Basic Information

Stopper No Wheel Characteristics Oil Resistance Metal Piece(Fittings etc.,) Material Steel
Application Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Ultra Heavy Load Wheel Bearings No
With Adjuster Function With Adjuster Function

Additional Products in this Category

Tech Support