(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Foot master, with swivel plate (ultra heavy loads).

Casters - Foot master, with swivel plate (ultra heavy loads).
  • Volume Discount

Foot Master swivel, threaded, ultra heavy duty, oil resistant casters. Wide variety of applications, load ranges from 35.00 to 750.00 daN, mounting height from 71 to 131 mm, variety of configurable dimensions.

Part Number

Configured Part Number is shown.

Part Number
GD-100F
GD-100S
GD-120F
GD-120S
GD-150F
GDN-40S
GDN-60F
GDN-60S
GDN-80F
GDN-80S
GDR-60F
GDR-60S
GDR-80F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCaster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster320.01~485.00375120[Nylon] Nylon, BlackRound hole70709595-743096
1 Piece(s)Available

89 Days or more

10Screw-In Type / With Adjuster320.01~485.00375120[Nylon] Nylon, Black-----[M16] M16XP2.0743096
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster485.01~750.00500120[Nylon] Nylon, BlackRound hole70709595-753394
1 Piece(s)Available

Same day

Stock

10Screw-In Type / With Adjuster485.01~750.00500120[Nylon] Nylon, Black-----[M16] M16XP2.0753394
1 Piece(s)Available

89 Days or more

10Plate Type Universal / With Adjuster485.01~750.00750131[Engineering Plastics] Monomer Casting NylonRound hole7070100100-9752122
1 Piece(s)Available

Same day

Stock

10Screw-In Type / With Adjuster~35.002571[Nylon] Nylon, Black-----[M8] M8×1.25422065
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster80.01~140.0012582[Nylon] Nylon, BlackRound hole58587373-502568
1 Piece(s)Available

Same day

Stock

10Screw-In Type / With Adjuster80.01~140.0012582[Nylon] Nylon, Black-----[M12(P1.75)] M12×P1.75502568
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster220.01~320.00250102[Nylon] Nylon, BlackRound hole70709090-632881
1 Piece(s)Available

9 Days or more

10Screw-In Type / With Adjuster220.01~320.00250103[Nylon] Nylon, Black-----[M12(P1.75)] M12×P1.75632895
1 Piece(s)Available

Same day

Stock

10Plate Type Universal / With Adjuster80.01~140.0012582[Nylon] Nylon, BlackRound hole58587373-502574
1 Piece(s)Available

56 Days or more

10Screw-In Type / With Adjuster80.01~140.0012582[Nylon] Nylon, Black-----[M12(P1.75)] M12×P1.75502574
1 Piece(s)Available

9 Days or more

10Plate Type Universal / With Adjuster220.01~320.00250102[Nylon] Nylon, BlackRound hole70709090-6330145

Loading...

  1. 1

Basic Information

Stopper No Wheel Characteristics Oil Resistance Metal Piece(Fittings etc.,) Material Steel
Application Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Ultra Heavy Load Wheel Bearings No
With Adjuster Function With Adjuster Function

Additional Products in this Category

Tech Support