(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Excitation-actuated Brake (Part Numbers)

Excitation-actuated Brake
  • Volume Discount

•Function: Brake
•Environment Application: Standard
•Feature: Others
•Cooling: Natural Cooling
•Operating Temperature Range (?): -10::40

PDF

Part Number

Configured Part Number is shown.

 
Part Number
111-06-11G 24V 12JIS
111-06-11G 24V 15DIN
111-06-11G 24V 15JIS
111-06-12G 24V 12DIN
111-06-12G 24V 12JIS
111-06-12G 24V 15DIN
111-06-12G 24V 15JIS
111-08-11G 24V 15DIN
111-08-11G 24V 15JIS
111-08-11G 24V 20DIN
111-08-11G 24V 20JIS
111-08-12G 24V 15JIS
111-08-12G 24V 20JIS
111-10-11G 24V 20JIS
111-10-11G 24V 25DIN
111-10-11G 24V 25JIS
111-10-12G 24V 20DIN
111-10-12G 24V 25DIN
111-10-12G 24V 25JIS
111-12-11G 24V 25DIN
111-12-11G 24V 25JIS
111-12-11G 24V 30DIN
111-12-11G 24V 30JIS
111-12-12G 24V 25DIN
111-12-12G 24V 25JIS
111-12-12G 24V 30DIN
111-12-12G 24V 30JIS
111-16-11G 24V 30DIN
111-16-11G 24V 30JIS
111-16-11G 24V 40DIN
111-16-11G 24V 40JIS
111-16-12G 24V 30JIS
111-16-12G 24V 40DIN
111-16-12G 24V 40JIS
111-20-11G 24V 40DIN
111-20-11G 24V 40JIS
111-20-11G 24V 50DIN
111-20-11G 24V 50JIS
111-20-12G 24V 40DIN
111-20-12G 24V 40JIS
111-20-12G 24V 50JIS
111-20-13G 24V
111-25-11G 24V 50DIN
111-25-11G 24V 50JIS
111-25-11G 24V 60DIN
111-25-11G 24V 60JIS
111-25-12G 24V 50DIN
111-25-12G 24V 50JIS
111-25-12G 24V 60DIN
111-25-12G 24V 60JIS
111-25-13G 24V
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Armature hole diameter Armature hole key standard
1 Piece(s)Available

22 Days or more

1080000.1~30512Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1080000.1~30515New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1080000.1~30515Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1080000.1~30512New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1080000.1~30512Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1080000.1~30515New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1080000.1~30515Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1060000.1~301015New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1060000.1~301015Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1060000.1~301020New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1060000.1~301020Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1060000.1~301015Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1060000.1~301020Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1050000.1~302020Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1050000.1~302025New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1050000.1~302025Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1050000.1~302020New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1050000.1~302025New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

1050000.1~302025Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604025New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604025Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604030New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604030Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604025New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604025Old JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604030New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

10400030.1~604030Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008030New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008030Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008040New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008040Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008030Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008040New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10300060.1~2008040Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~20016040New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~20016040Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~20016050New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~20016050Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~20016040New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~20016040Old JIS Standards Correspondence
1 Piece(s)Available

35 Days or more

10250060.1~20016050Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

10250060.1~200160--
1 Piece(s)Available

23 Days or more

102000200.1~250032050New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032050Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032060New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032060Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032050New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032050Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032060New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~250032060Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102000200.1~2500320--

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Operating Conditions Dry
Power Usage General Purpose Environment, Applications Standard Main Body Mounting Type Side mounting (flange type)
Shaft Structure Through Cooling Naturally Cooled Operating Temperature Range(℃) -10::40
Heat Resistant Class B Voltage (DC)(V) 24

Additional Products in this Category

Tech Support