(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Excitation Operational Type Clutch

Excitation Operational Type Clutch
  • Volume Discount

•Function: Clutch
•Environment Application: Standard
•Feature: Others
•Cooling: Natural Cooling
•Operating Temperature Range (?): -10::40

PDF

Part Number

Configured Part Number is shown.

 
Part Number
101-08-13G 24V 20DIN
101-10-11G 24V R20JIS A25JIS
101-10-13G 24V 20DIN
101-12-13G 24V 25DIN
CS-12-31G 24V R25DIN A25DIN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Operating Rotational Speed
(rpm)
Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Main Body Mounting Type Shaft Structure Rotor diameter Rotor hole key standard Armature hole diameter Armature hole key standard
1 Piece(s)Available

27 Days or more

1060000.1~3010Side mounting (flange type)Through20New JIS Standards Correspondence--
1 Piece(s)Available

27 Days or more

1050000.1~3020Side mounting (flange type)Butt Weld20Old JIS Standards Correspondence25Old JIS Standards Correspondence
1 Piece(s)Available

27 Days or more

1050000.1~3020Side mounting (flange type)Through20New JIS Standards Correspondence--
1 Piece(s)Available

27 Days or more

10400030.1~6040Side mounting (flange type)Through25New JIS Standards Correspondence--
1 Piece(s)Available

9 Days or more

10200030.1~6040On-axis mounting (ball bearings)Butt Weld25New JIS Standards Correspondence25New JIS Standards Correspondence

Loading...

  1. 1

Basic Information

Function Clutch Type Independent Electromagnetic Operating Conditions Dry
Power Usage General Purpose Environment, Applications Standard Cooling Naturally Cooled
Operating Temperature Range(℃) -10::40 Heat Resistant Class B Voltage (DC)(V) 24

Additional Products in this Category

Tech Support