(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micro excitation operation brake

Micro excitation operation brake
  • Volume Discount

•Function: Brake
•Environment Application: Standard
•Structure: Compact
•Cooling: Natural Cooling
•Rated Torque (Range) (nm): 0.1~30

PDF

Part Number

Configured Part Number is shown.

 
Part Number
112-03-11 24V 6DIN
112-04-11 24V 8DIN
112-04-11 24V 10DIN
112-05-12 24V 10DIN
112-05-12 24V 10JIS
112-05-12 24V 15JIS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Torque
(N・m)
Armature hole diameter Armature hole key standard
1 Piece(s)Available

22 Days or more

100.66New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

101.28New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

101.210New JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102.410New JIS Standards Correspondence
1 Piece(s)Available

22 Days or more

102.410Old JIS Standards Correspondence
1 Piece(s)Available

23 Days or more

102.415Old JIS Standards Correspondence

Loading...

  1. 1

Basic Information

Function Brake Type Independent Electromagnetic Operating Conditions Dry
Power Usage General Purpose Environment, Applications Standard Max. Operating Rotational Speed(rpm) 10000
Rated Torque (Range)(N・m) 0.1~30 Main Body Mounting Type Side mounting (flange type) Shaft Structure Through
Structure Compact Cooling Naturally Cooled Operating Temperature Range(℃) -10::40
Heat Resistant Class B Voltage (DC)(V) 24

Additional Products in this Category

Tech Support