(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miter Gear (Part Numbers)

Miter Gear
  • Volume Discount

•Material : Brass, Resin, Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Keyway, Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Miter Gear see the sections below:

PDF

Part Number

Configured Part Number is shown.

M2S20-3712-H-14

 
Part Number
M2S20-3712-H-14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Precision
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh
1 Piece(s)Available

17 Days or more

10220SteelNoRound hole8.514Class 4H7--Pilot Hole Product1045 Carbon Steel14

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Ground Tooth No
Surface Treatment No

Please check the type/dimensions/specifications of the part M2S20-3712-H-14 in the Miter Gear series.

Products like this...

Part Number
M1.5S20-2110H
M1.5S20-2810
M1.5S20-2810H
M2S20-3712-N-13
M2S20-3712-N-14
M2S20-3712-P-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Precision
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh
1 Piece(s)Available

10 Days or more

101.520SteelHigh frequencyRound hole610Class 4H8NoNoPilot Hole Product1045 Carbon Steel3
1 Piece(s)Available

8 Days or more

101.520SteelNoRound hole6.810Class 3H7NoNoPilot Hole Product1045 Carbon Steel10
1 Piece(s)Available

10 Days or more

101.520SteelHigh frequencyRound hole6.810Class 4H8NoNoPilot Hole Product1045 Carbon Steel10
1 Piece(s)Available

17 Days or more

10220SteelNoKeyway + Tap8.513Class 4H7--Finished product1045 Carbon Steel14
1 Piece(s)Available

17 Days or more

10220SteelNoKeyway + Tap8.514Class 4H7--Finished product1045 Carbon Steel14
1 Piece(s)Available

17 Days or more

10220SteelNoRound hole+tap8.513Class 4H7--Finished product1045 Carbon Steel14

Additional Products in this Category

Tech Support