(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Double disc flexible couplings. It has a selectable range for shaft diameters from 12 to 48 mm. Torsional stiffness is high due to the effectiveness of the disc.
Part Number
Configured Part Number is shown.
Part Number |
---|
AHD-65-12-14 |
AHD-65-19-32 |
AHD-87-35-42 |
Loading...
Type | Disc Type | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Feature | High torsional rigidity / High accuracy / High durability / Backlash 0 | Body Material | 1045 Carbon Steel |
Category | Coupling body | Allowable Angular Misalignment(deg) | 0.6 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Allowable Lateral Misalignment(mm) | 0.2 | Disc Part Material | Stainless Steel |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy