(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76 (Part Numbers)

Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76
  • Volume Discount

A linear ball guide stage (XYZ-axis) that achieves "high stiffness and high accuracy."[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSB76-25CR

 
Part Number
BSB76-25CR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~30~25~25Micrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9SideRight and LeftStandard--

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Vertical Guiding Mechanism Linear Ball Table Material Stainless Steel
Through Hole (Table Center Hole) No Clamp Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSB76-25CR in the Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, BSS76/BSB76 series.

Products like this...

Part Number
BSB76-25A
BSB76-25AR
BSB76-25C
BSB76-40A
BSB76-40AR
BSB76-40C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Travel (Z Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~30~25~25Micrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9CenterStandardStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~30~25~25Micrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9CenterRight and LeftStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm5~30~25~25Micrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9SideStandardStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterStandardStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterRight and LeftStandard--
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~ ±10mm30.1~5026~4026~40Micrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05SideStandardStandard--

Additional Products in this Category

Tech Support