(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Dovetail, Feed Screw, B08/BDBVS

Manual XYZ-Axis Stages - Dovetail, Feed Screw, B08/BDBVS
  • Volume Discount

A dovetail stage feed screw (XYZ-axis) with a wide range of sizes and operation types.[Features]・ BDBVS is a hex key operation type, saves space and prevents erroneous operation
・ B08 is a feed knob operation type and has a wide variety of stage surface sizes[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B08-7
B08-7R
B08-17
B08-17R
B08-117
B08-117R
BDBVS-25
BDBVS-40
BDBVS-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Reversed Feed method (feed screw type) Feed method (with vernier scale)
1 Piece(s)Available

11 Days or more

10~25~2525259.8±5±5±5StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

10~25~2525259.8±5±5±5Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

8 Days or more

1026~4026~4040409.8±7±7±7StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

1026~4026~4040409.8±7±7±7Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

1041~6041~60606019.6±9±9±9StandardKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

1041~6041~60606019.6±9±9±9Right and LeftKnob OperationWith Vernier Scale
1 Piece(s)Available

11 Days or more

10~25~2525259.8±3±3±3StandardHex wrench operation-
1 Piece(s)Available

11 Days or more

1026~4026~4040409.8±5±5±5StandardHex wrench operation-
1 Piece(s)Available

11 Days or more

1041~6041~60606019.6±7±7±7StandardHex wrench operation-

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Vertical Travel (X Distance) Range(mm) ~ ±10mm Travel (Y Distance) Range(mm) ~ ±10mm
Travel (Z Distance) Range(mm) ~ ±10mm Load Capacity (Range)(N) 5~30 Feeding Method Feed Screw
Guiding Mechanism Dovetail Slide Table Material Brass Table Surface Treatment Black Oxide Coating
Through Hole (Table Center Hole) No Feed Knob Position Center Clamp Standard
Feed pitch(mm) 0.5mm

Additional Products in this Category

Tech Support