(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09 (Part Numbers)

Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09
  • Volume Discount

A dovetail stage (XYZ-axis) that integrates the feed screw and a rack and a pinion.[Features]・ Space saving because the XYZ-axis are integrated structure
・ The XY-axis is a feed screw, the Z-axis is a rack and pinion system
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B09-47

 
Part Number
B09-47
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle
1 Piece(s)Available

8 Days or more

10~ ±10mm41~6041~6080.1~100606014.7±9±9±1094StandardDouble handle

Loading...

  1. 1

Basic Information

Stage (Z) Surface Orientation Horizontal Travel (X Distance) Range(mm) ~ ±10mm Travel (Y Distance) Range(mm) ~ ±10mm
Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion feed screw complex type Guiding Mechanism Dovetail Slide
Table Material Brass Table Surface Treatment Black Oxide Coating Through Hole (Table Center Hole) No
Clamp Standard Feed method (feed screw type) Knob Operation Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B09-47 in the Manual XYZ-Axis Stages - Dovetail, Rack and Pinion, Feed Screw Composite Type, B09 series.

Products like this...

Part Number
B09-27
B09-37
B09-47L
B09-47R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Z Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height (H) (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~25~2540.1~5025259.8±5±51050StandardSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm26~4026~4050.1~6040409.8±7±71055StandardSingle Handle
1 Piece(s)Available

8 Days or more

10±10~30mm41~6041~6070.1~8060609.8±9±102677StandardSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm41~6041~6080.1~100606014.7±9±9±1094Right and LeftDouble handle

Additional Products in this Category

Tech Support