(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Horizontal Z-Axis Stages - Dovetail, Rack & Pinion (B06/B07/BDBHR) (Part Numbers)

Manual Horizontal Z-Axis Stages - Dovetail, Rack & Pinion (B06/B07/BDBHR)
  • Volume Discount

A rack and pinion type stage (horizontal plane Z-axis) that is ideal for making quick and large movements.[Features]・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B07-3N

 
Part Number
B07-3N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage Surface Orientation Travel (Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Z-Axis Stage Surface Reversed Double handle / single handle Feed method (rack & pinion type)
1 Piece(s)Available

8 Days or more

10Horizontal Surface Z-Axis~ ±10mm41~6041~6050.1~60AluminumBlack Anodize606014.7±1060HorizontalStandardDouble handle-

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Feed Knob Position Side
Clamp Standard Feed method (with vernier scale) With Vernier Scale

Please check the type/dimensions/specifications of the part B07-3N in the Manual Horizontal Z-Axis Stages - Dovetail, Rack & Pinion (B06/B07/BDBHR) series.

Products like this...

Part Number
B06-13BZR
B06-13Z
B06-13ZR
B07-1N
B07-2N
BDBHR-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage Surface Orientation Travel (Range) Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Z-Axis Stage Surface Reversed Double handle / single handle Feed method (rack & pinion type)
1 Piece(s)Available

11 Days or more

10[Vertical] A Horizontal Surface/Vertical Surface Z-Axis±10~30mm41~6041~60-AluminumBlack Anodize606019.620--Right and LeftSingle HandleCoarse/Fine Feeds
1 Piece(s)Available

8 Days or more

10[Vertical] A Horizontal Surface/Vertical Surface Z-Axis±10~30mm41~6041~60-AluminumBlack Anodize606019.620--StandardDouble handle-
1 Piece(s)Available

11 Days or more

10[Vertical] A Horizontal Surface/Vertical Surface Z-Axis±10~30mm41~6041~60-AluminumBlack Anodize606019.620--Right and LeftDouble handle-
1 Piece(s)Available

11 Days or more

10Horizontal Surface Z-Axis~ ±10mm~25~2525.1~30BrassBlack Oxide Coating25256.9±2.526.5HorizontalStandardSingle Handle-
1 Piece(s)Available

8 Days or more

10Horizontal Surface Z-Axis~ ±10mm26~4026~4040.1~50AluminumBlack Anodize40409.8±541HorizontalStandardSingle Handle-
1 Piece(s)Available

11 Days or more

10Horizontal Surface Z-Axis~ ±10mm~25~2525.1~30BrassBlack Oxide Coating25259.8±2.526.5HorizontalStandardSingle Handle-

Additional Products in this Category

Tech Support