(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58 (Part Numbers)

Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58
  • Volume Discount

A high-resolution, high-accuracy goniometer stage that uses a crossed roller for the travel guide and a micrometer for the feed mechanism.[Features]・ High accuracy
 High accuracy of rotation center runout accuracy of 0.01 mm or less
· Wide variations
 The clamp position can be selected from L and R according to the installation location, and the micrometer position can be selected from center-drive and side drive
 The stage surface size can be selected from 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 70 × 70 mm
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B58-40UC

 
Part Number
B58-40UC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

8 Days or more

105~3026~4026~4015.1~2035.1~40Black Anodize404029.44020±71.31.150.27SideStandard

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum
Through Hole (Table Center Hole) No Clamp Standard Number of Goniometer Axes 1-Axis
Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part B58-40UC in the Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Micrometer, B58 series.

Products like this...

Part Number
B58-40LC
B58-40LCR
B58-40UCR
B58-40WLC
B58-40WLCR
B58-50LA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed
1 Piece(s)Available

8 Days or more

105~3026~4026~4015.1~2050.1~60Black Anodize404029.46020±41.31.150.27SideStandard
1 Piece(s)Available

12 Days or more

105~3026~4026~4015.1~2050.1~60Black Anodize404029.46020±41.31.150.27SideRight and Left
1 Piece(s)Available

12 Days or more

105~3026~4026~4015.1~2035.1~40Black Anodize404029.44020±71.31.150.27SideRight and Left
1 Piece(s)Available

11 Days or more

105~3026~4026~4015.1~2070.1~80Black Anodize404029.48020±41.31.150.27SideStandard
1 Piece(s)Available

11 Days or more

105~3026~4026~4015.1~2070.1~80Black Anodize404029.48020±41.31.150.27SideRight and Left
1 Piece(s)Available

14 Days or more

105~3041~6041~6015.1~2060.1~70Clear Anodize505029.46818±30.60.260.37CenterStandard

Additional Products in this Category

Tech Support