(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56 (Part Numbers)

Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
  • Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
  • Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
  • Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
  • Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
  • Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56
  • Volume Discount

High accuracy and smooth operation goniometer stage that uses a crossed roller guide and a worm gear feed mechanism.Ideal for frequent operations.
[Features]・ High accuracy
 High accuracy of rotation center runout accuracy of 0.01 mm or less
· Wide variations
 Vernier scale (minimum reading 0.1°) is attached to the side, and the clamp position can be selected from L and R according to the installation location
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B56-70WR

 
Part Number
B56-70WR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

12 Days or more

1030.1~5061~9061~9025.1~30100.1 or MoreAluminumClear Anodize70704912226±50.170.060.06Right and Left

Loading...

  1. 1

Basic Information

Travel (Range)(mm) ~ ±10 Feeding Method Worm Gear Guiding Mechanism Cross Roller
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Number of Goniometer Axes 1-Axis

Please check the type/dimensions/specifications of the part B56-70WR in the Manual Goniometer Stages - 1-Axis, Crossed Roller Guide, Worm Gear, B56 series.

Products like this...

Part Number
B56-50L
B56-50LR
B56-50U
B56-50UR
B56-50W
B56-50WR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2060.1~70BrassNickel Chromium Plating505029.46818±80.420.160.23Standard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2060.1~70BrassNickel Chromium Plating505029.46818±80.420.160.23Right and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2040.1~50BrassNickel Chromium Plating505029.45018±100.420.160.23Standard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2040.1~50BrassNickel Chromium Plating505029.45018±100.420.160.23Right and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2080.1~90BrassNickel Chromium Plating505029.48618±60.420.160.23Standard
1 Piece(s)Available

11 Days or more

105~3041~6041~6015.1~2080.1~90BrassNickel Chromium Plating505029.48618±60.420.160.23Right and Left

Additional Products in this Category

Tech Support