(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Goniometer Stages - 1-Axis, Dovetail, B54

Manual Goniometer Stages - 1-Axis, Dovetail, B54

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A cost-effective dovetail goniometer stage that uses a worm gear feed mechanism.
[Features]· A wide range of variations
Ideal size can be selected according to the mounted object
(25 × 25 mm, 30 × 30 mm, 40 × 40 mm, 50 × 50 mm, 60 × 60 mm, 80 × 80 mm)
Vernier scale (minimum reading 0.1°) is attached to the side, and the clamp position can be selected from L and R according to the installation location
[Applications]
・ Can be used in a wide range of applications such as research and development, jigs, production equipment, equipment integration, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B54-25LN
B54-25LNR
B54-25UN
B54-25UNR
B54-30L
B54-30LR
B54-30U
B54-30UR
B54-40LN
B54-40LNR
B54-40U2N
B54-40U2NR
B54-40UN
B54-40UNR
B54-50L
B54-50LR
B54-50U
B54-50U2
B54-50U2R
B54-50UR
B54-60LN
B54-60LNR
B54-60U2N
B54-60U2NR
B54-60UN
B54-60UNR
B54-80L
B54-80LR
B54-80U
B54-80UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Goniometer Stages Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Reversed
1 Piece(s)Available

8 Days or more

10~ ±105~30~25~251~1530.1~35BrassBlack Oxide Coating252519.63515±10Standard
1 Piece(s)Available

12 Days or more

10~ ±105~30~25~251~1530.1~35BrassBlack Oxide Coating252519.63515±10Right and Left
1 Piece(s)Available

8 Days or more

10±10~205~30~25~251~1515.1~20BrassBlack Oxide Coating252519.62015±15Standard
1 Piece(s)Available

11 Days or more

10±10~205~30~25~251~1515.1~20BrassBlack Oxide Coating252519.62015±15Right and Left
1 Piece(s)Available

8 Days or more

10~ ±105~3026~4026~401~1540.1~50BrassBlack Oxide Coating30309.84413±10Standard
1 Piece(s)Available

11 Days or more

10~ ±105~3026~4026~401~1540.1~50BrassBlack Oxide Coating30309.84413±10Right and Left
1 Piece(s)Available

11 Days or more

10~ ±105~3026~4026~401~1525.1~30BrassBlack Oxide Coating30309.83014±10Standard
1 Piece(s)Available

11 Days or more

10~ ±105~3026~4026~401~1525.1~30BrassBlack Oxide Coating30309.83014±10Right and Left
1 Piece(s)Available

11 Days or more

10~ ±105~3026~4026~4015.1~2050.1~60BrassBlack Oxide Coating404029.46020±10Standard
1 Piece(s)Available

8 Days or more

10~ ±105~3026~4026~4015.1~2050.1~60BrassBlack Oxide Coating404029.46020±10Right and Left
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~401~1520.1~25BrassBlack Oxide Coating404029.42515±20Standard
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~401~1520.1~25BrassBlack Oxide Coating404029.42515±20Right and Left
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~4015.1~2035.1~40BrassBlack Oxide Coating404029.44020±15Standard
1 Piece(s)Available

8 Days or more

10±10~205~3026~4026~4015.1~2035.1~40BrassBlack Oxide Coating404029.44020±15Right and Left
1 Piece(s)Available

12 Days or more

10~ ±105~3041~6041~6015.1~2080.1~90BrassBlack Oxide Coating505029.48618±8Standard
1 Piece(s)Available

12 Days or more

10~ ±105~3041~6041~6015.1~2080.1~90BrassBlack Oxide Coating505029.48618±8Right and Left
1 Piece(s)Available

11 Days or more

10~ ±105~3041~6041~6015.1~2060.1~70BrassBlack Oxide Coating505029.46818±10Standard
1 Piece(s)Available

11 Days or more

10~ ±105~3041~6041~6015.1~2040.1~50BrassBlack Oxide Coating505029.45018±10Standard
1 Piece(s)Available

11 Days or more

10~ ±105~3041~6041~6015.1~2040.1~50BrassBlack Oxide Coating505029.45018±10Right and Left
1 Piece(s)Available

11 Days or more

10~ ±105~3041~6041~6015.1~2060.1~70BrassBlack Oxide Coating505029.46818±10Right and Left
1 Piece(s)Available

8 Days or more

10±10~2050.1~10041~6041~6015.1~2070.1~80BrassBlack Oxide Coating606058.88020±15Standard
1 Piece(s)Available

8 Days or more

10±10~2050.1~10041~6041~6015.1~2070.1~80BrassBlack Oxide Coating606058.88020±15Right and Left
1 Piece(s)Available

8 Days or more

10±20~50.1~10041~6041~6020.1~2530.1~35BrassBlack Oxide Coating606058.83525±25Standard
1 Piece(s)Available

8 Days or more

10±20~50.1~10041~6041~6020.1~2530.1~35BrassBlack Oxide Coating606058.83525±25Right and Left
1 Piece(s)Available

8 Days or more

10±20~50.1~10041~6041~6015.1~2050.1~60BrassBlack Oxide Coating606058.86020±20Standard
1 Piece(s)Available

12 Days or more

10±20~50.1~10041~6041~6015.1~2050.1~60BrassBlack Oxide Coating606058.86020±20Right and Left
1 Piece(s)Available

11 Days or more

10±10~2030.1~5061~9061~9025.1~30100.1 or MoreAluminumBlack Anodize80804913030±15Standard
1 Piece(s)Available

11 Days or more

10±10~2030.1~5061~9061~9025.1~30100.1 or MoreAluminumBlack Anodize80804913030±15Right and Left
1 Piece(s)Available

11 Days or more

10±10~2030.1~5061~9061~9025.1~3090.1~100AluminumBlack Anodize80804910030±18Standard
1 Piece(s)Available

11 Days or more

10±10~2030.1~5061~9061~9025.1~3090.1~100AluminumBlack Anodize80804910030±18Right and Left

Loading...

  1. 1

Basic Information

Feeding Method Worm Gear Guiding Mechanism Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Number of Goniometer Axes 1-Axis

Additional Products in this Category

Tech Support