(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12

Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12
  • Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12
  • Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12
  • Manual X-Axis Stages - Cross Roller Guide, Long Stroke, B12
  • Volume Discount

A "high accuracy  long stroke" cross and roller guide stage (X-axis).

[Features]
· Long stroke from stage size 25 × 25 mm and 60 × 60 mm
・ For B12-25, the differential micrometer is selectable
・ B12-60 can be positioned with the coarse adjustment knob, and fine adjustment can be done with the micrometer.

[Application]
· Precision adjustment of cameras, microscopes, sensors, and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B12-25A
B12-25AR
B12-25B
B12-25BR
B12-60A
B12-60B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (Range) Load Capacity (Range)
(N)
Table Length L (Range)
(mm)
Table Width W (Range)
(mm)
Overall Height (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)
1 Piece(s)Available

12 Days or more

10~ ±10mm5~3041~60~2515.1~20602519.6±6.5200.190.191.38StandardStandard0.5mm
1 Piece(s)Available

12 Days or more

10~ ±10mm5~3041~60~2515.1~20602519.6±6.5200.190.191.38Right and LeftStandard0.5mm
1 Piece(s)Available

12 Days or more

10~ ±10mm5~3041~60~2515.1~20602519.6±6.5200.190.191.38StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm
1 Piece(s)Available

12 Days or more

10~ ±10mm5~3041~60~2515.1~20602519.6±6.5200.190.191.38Right and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm
1 Piece(s)Available

8 Days or more

10±10~30mm50.1~10091~12041~6030.1~351106078.4±20320.020.030.07StandardStandard0.5mm
1 Piece(s)Available

11 Days or more

10±10~30mm50.1~10091~12041~6030.1~351106078.4±20320.020.030.07StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Guiding Mechanism Cross Roller Table Material Aluminum
Table Surface Treatment Black Anodize Type X-Axis Stages Table Straightness(µm) 3
Table Parallelism(µm) 30 Feed Knob Position Center Clamp Standard
Through Hole No

Additional Products in this Category

Tech Support