(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A light weight, high accuracy cross roller guide type stage.
[Features]
・ The main material is aluminum, so it is lightweight
・ High-accuracy stage with high rigidity, low friction and excellent minute feeding
・ Size, feed position, orientation specifications, feed method can be selected as options
[Applications]
・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments
Part Number
Configured Part Number is shown.
B11-25AN1
Part Number |
---|
B11-25AN1 |
Loading...
Guiding Mechanism | Cross Roller | Table Material | Aluminum | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Type | X-Axis Stages | Table Straightness(µm) | 3 | Table Parallelism(µm) | 30 |
Clamp | Standard | Through Hole | No |
Please check the type/dimensions/specifications of the part B11-25AN1 in the Manual X-Axis Stages - Cross Roller Guide, High Accuracy, Lightweight, B11 series.
Part Number |
---|
B11-100BR |
B11-100C |
B11-100CR |
B11-25ANFH |
B11-25ANFP |
B11-25ANZ |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy