(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A highly accurate, high rigidity linear ball guide type stage (XYZ-axis).[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part
・ XY-axis have an integrated XY structure, reducing height
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments.
Part Number
Configured Part Number is shown.
BSS73-70CUR
Part Number |
---|
BSS73-70CUR |
Loading...
Stage (Z) Surface Orientation | Vertical | Load Capacity (Range)(N) | 30.1~50 | Feeding Method | Micrometer Head |
---|---|---|---|---|---|
Guiding Mechanism | Linear Ball | Table Material | Stainless Steel | Table Surface Treatment | Electroless Nickel Plating |
Allowable Load(N) | 49 | Through Hole (Table Center Hole) | No | Table Straightness(µm) | 3 |
Clamp | Standard | Feed method (micrometer type) | Standard | Feed pitch(mm) | 0.5mm |
Please check the type/dimensions/specifications of the part BSS73-70CUR in the Manual XYZ-Axis Stages - Linear Ball Guide, Stainless Steel, Low Profile, Electroless Nickel Plating, BSS73 series.
Part Number |
---|
BSS73-40CR |
BSS73-40CU |
BSS73-40CUR |
BSS73-80A |
BSS73-80AR |
BSS73-80C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy