(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Plastic, for joints, plug type (light loads). (Part Numbers)

Casters - Plastic, for joints, plug type (light loads).
  • Volume Discount

Plastic jointing casters, plug type for light loads, with rotation stop, steel workpiece material and rubber wheel. For load ranges from 35.00 to 80.00 daN. Wide range of configurable dimensions.

Part Number

Configured Part Number is shown.

Part Number
GEL-65S-28
GEL-75-28
GEL-75S-28
SGR-50-28
SGR-50S-28
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Dia. D
(φ)
1 Piece(s)Available

10 Days or more

With Rotation Stopper~35.00358565
1 Piece(s)Available

10 Days or more

No35.01~80.00409775
1 Piece(s)Available

10 Days or more

With Rotation Stopper35.01~80.00409775
1 Piece(s)Available

8 Days or more

No~35.00356750
1 Piece(s)Available

8 Days or more

With Rotation Stopper~35.00356750

Loading...

  1. 1

Basic Information

Caster Type Plug Style Wheel Material Rubber (Black) Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Steel Shaft Dia. T(φ) 28 Wheel Width B(mm) 20
Application Streamlining of Logistics, Hand Truck / Pipe Shelf Load Category Light Load

Additional Products in this Category

Tech Support