(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Casters with resin frame and plate type, with rotation stop. Flexible or fixed castor for permissible loads from 78 to 98 daN, mounting height from 155 to 170 mm. Wide range of configurable dimensions.
Part Number |
---|
TJK-100 |
TJK-130 |
TJT-100 |
TJT-100S |
TJT-130 |
TJT-130S |
Loading...
Wheel Material | Urethane | Wheel Characteristics | No | Metal Piece(Fittings etc.,) Material | Steel |
---|---|---|---|---|---|
Mounting Hole Pitch, Long Length Direction L1(mm) | 105 | Mounting Hole Pitch, Short Length Direction W1(mm) | 105 | Plate Length L(mm) | 130 |
Plate Width W(mm) | 95 | Application | Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities | Load Category | Medium Load |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy