(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulator MN Model

Insulator MN Model
  • Volume Discount

[Features]
· Natural frequency is set low and this enables to dampen lower frequency vibrations.
· 2 kg to 300 kg device vibration-proofing using 4 supports.
· Select the product after checking the load, resonance point, etc., of the anti-vibration object.

PDF

Part Number

Configured Part Number is shown.

Part Number
MN-3
MN-5
MN-7
MN-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Suitable Load
(N)
Spring Constant
(N/mm)
Proper Load
(N)
Recommended Frequency
(Hz)
1 Piece(s)Available

8 Days or more

10137.213.1378.4~137.217~
1 Piece(s)Available

8 Days or more

10215.621.75137.2~215.616~
1 Piece(s)Available

9 Days or more

10333.233.71215.6~333.216~
1 Piece(s)Available

8 Days or more

1049046.74333.2~49016~

Loading...

  1. 1

Basic Information

Types Anti-vibration Gel Application Cushion / Vibration Damping Proofing / Vibration Isolation / Buffer Physical Properties Standard / Durability / Ultraviolet Resistance / Heat resistant / Cold Resistance / Water Resistance / Chemical Resistance / Ozone Resistance / Impact Resilience
Types of connection Both ends threaded Connection screw M M6 Height(mm) 22
Types of Anti-vibration Gels MN Type Materials of Vibration Proofer Silicone Chemical Resistance Distilled Water / Methanol / Hydrochloric Acid / Sodium Chloride / Sodium Hydroxide
Normal Temperature Range(℃) -40::200 Color Translucent

Additional Products in this Category

Tech Support