(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kura-Tight (KT-4)

Part Number

Configured Part Number is shown.

KT-4

 
Part Number
KT-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Connection screw M Height H
(mm)
Outer Diameter D1
(φ)
Hole diameter d
(mm)
1 Piece(s)Available

9 Days or more

1078M414.5124.5

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing Usage Characteristic Standard
Types of connection One End Female Thread Hardness(Shore A30) 75 Types of Anti vibration Rubber Round shape
Materials of Vibration Proofer Synthetic Rubber Color Black Ambient Operating Temperature(℃) ~50

Please check the type/dimensions/specifications of the part KT-4 in the Kura-Tight series.

Products like this...

Part Number
KT-3
KT-5
KT-6
KT-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Connection screw M Height H
(mm)
Outer Diameter D1
(φ)
Hole diameter d
(mm)
100 Piece(s)Available

8 Days or more

1059M311.593.5
1 Piece(s)Available

9 Days or more

1098M518155.5
1 Piece(s)Available

9 Days or more

10140M621186.5
1 Piece(s)Available

9 Days or more

10270M827248.5

Additional Products in this Category

Tech Support