(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cap Mount

Cap Mount
  • Volume Discount

Nearly equal spring constants in all directions, and manifests stable anti-vibration effects against complex vibrations.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RC-30
RC-40
RC-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Connection screw M Spring Constant
(N/mm)
Hardness
(Shore A30)
Height H
(mm)
Outer Diameter D1
(φ)
External shape A
(mm)
1 Piece(s)Available

8 Days or more

10590M1039035307090
1 Piece(s)Available

8 Days or more

101200M124404240108130
1 Piece(s)Available

8 Days or more

101800M164904050145170

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Types of connection Female Screw, Plate Types of Anti vibration Rubber Others Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support