(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - A-Type, 60 Chain (60A10)

Roller Chain Sprockets - A-Type, 60 Chain 60A10
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

60A10

 
Part Number
60A10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

141015

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 60 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Please check the type/dimensions/specifications of the part 60A10 in the Roller Chain Sprockets - A-Type, 60 Chain series.

Products like this...

Part Number
60A11
60A12
60A13
60A14
60A15
60A16
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

141115
1 Piece(s)Available

8 Days or more

141215
1 Piece(s)Available

13 Days or more

141315
1 Piece(s)Available

13 Days or more

161417
1 Piece(s)Available

8 Days or more

161517
1 Piece(s)Available

13 Days or more

161617

Additional Products in this Category

Tech Support