(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - B-Type, 410 Chain

Roller Chain Sprockets - B-Type, 410 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 410
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K410B11
K410B12
K410B13
K410B14
K410B15
K410B16
K410B17
K410B18
K410B19
K410B20
K410B21
K410B22
K410B23
K410B24
K410B25
K410B26
K410B27
K410B28
K410B29
K410B32
K410B34
K410B35
K410B36
K410B40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

10111611
1 Piece(s)Available

8 Days or more

10121811
1 Piece(s)Available

8 Days or more

12132013
1 Piece(s)Available

8 Days or more

12142513
1 Piece(s)Available

8 Days or more

12152813
1 Piece(s)Available

13 Days or more

13163014
1 Piece(s)Available

13 Days or more

13173214
1 Piece(s)Available

13 Days or more

13183514
1 Piece(s)Available

13 Days or more

13194014
1 Piece(s)Available

13 Days or more

14204515
1 Piece(s)Available

13 Days or more

14214815
1 Piece(s)Available

13 Days or more

14225115
1 Piece(s)Available

8 Days or more

14235115
1 Piece(s)Available

13 Days or more

14244215
1 Piece(s)Available

13 Days or more

14254215
1 Piece(s)Available

13 Days or more

14264215
1 Piece(s)Available

13 Days or more

14274215
1 Piece(s)Available

8 Days or more

14284215
1 Piece(s)Available

13 Days or more

14294215
1 Piece(s)Available

13 Days or more

14324515
1 Piece(s)Available

13 Days or more

14344515
1 Piece(s)Available

13 Days or more

14354515
1 Piece(s)Available

13 Days or more

16364517
1 Piece(s)Available

13 Days or more

16404517

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 410 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support