(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Roller Chain Sprockets - A-Type, 120 Chain

Roller Chain Sprockets - A-Type, 120 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 120B (1-1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
120A10
120A11
120A12
120A13
120A14
120A15
120A16
120A17
120A18
120A19
120A20
120A21
120A22
120A23
120A24
120A25
120A26
120A27
120A28
120A29
120A30
120A31
120A32
120A33
120A34
120A35
120A36
120A38
120A42
120A44
120A45
120A46
120A48
120A50
120A54
120A60
120A70
120A75
120A80
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

231024
1 Piece(s)Available

13 Days or more

251126
1 Piece(s)Available

13 Days or more

251226
1 Piece(s)Available

13 Days or more

251326
1 Piece(s)Available

13 Days or more

251426
1 Piece(s)Available

13 Days or more

251526
1 Piece(s)Available

13 Days or more

251626
1 Piece(s)Available

13 Days or more

251726
1 Piece(s)Available

13 Days or more

251826
1 Piece(s)Available

13 Days or more

251926
1 Piece(s)Available

13 Days or more

252026
1 Piece(s)Available

13 Days or more

252126
1 Piece(s)Available

13 Days or more

262227
1 Piece(s)Available

13 Days or more

262327
1 Piece(s)Available

13 Days or more

262427
1 Piece(s)Available

13 Days or more

262527
1 Piece(s)Available

13 Days or more

262627
1 Piece(s)Available

13 Days or more

262727
1 Piece(s)Available

13 Days or more

262827
1 Piece(s)Available

13 Days or more

262927
1 Piece(s)Available

13 Days or more

263027
1 Piece(s)Available

10 Days or more

303131
1 Piece(s)Available

10 Days or more

303231
1 Piece(s)Available

10 Days or more

303331
1 Piece(s)Available

10 Days or more

303431
1 Piece(s)Available

10 Days or more

303531
1 Piece(s)Available

10 Days or more

303631
1 Piece(s)Available

10 Days or more

303831
1 Piece(s)Available

10 Days or more

304231
1 Piece(s)Available

10 Days or more

304431
1 Piece(s)Available

10 Days or more

304531
1 Piece(s)Available

10 Days or more

304631
1 Piece(s)Available

10 Days or more

304831
1 Piece(s)Available

10 Days or more

305031
1 Piece(s)Available

10 Days or more

305431
1 Piece(s)Available

10 Days or more

306031
1 Piece(s)Available

10 Days or more

307031
1 Piece(s)Available

10 Days or more

307531
1 Piece(s)Available

10 Days or more

308031

Loading...

  1. 1

Basic Information

Sprocket Shape Shape A Chain No. 120 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support