(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Stainless Steel Idler Sprocket (Part Numbers)

Standard Stainless Steel Idler Sprocket
  • Volume Discount

•Type : Idlers
•Shape : Shape C
•Material : Stainless Steel
For complete product overview and details on Standard Stainless Steel Idler Sprocket see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUSID35C16D10
SUSID40C13D12
SUSID40C15D15
SUSID40C17D17
SUSID40C19D20
SUSID50C15D17
SUSID50C17D20
SUSID60C11D15
SUSID60C13D17
SUSID60C14D20
Part NumberMinimum order quantityVolume DiscountDays to Ship Chain No. Number of Teeth
(T)
Shaft Hole Dia. d
(mm)
1 Piece(s)Available

8 Days or more

351610
1 Piece(s)Available

11 Days or more

401312
1 Piece(s)Available

8 Days or more

401515
1 Piece(s)Available

8 Days or more

401717
1 Piece(s)Available

12 Days or more

401920
1 Piece(s)Available

8 Days or more

501517
1 Piece(s)Available

8 Days or more

501720
1 Piece(s)Available

8 Days or more

601115
1 Piece(s)Available

12 Days or more

601317
1 Piece(s)Available

8 Days or more

601420

Loading...

  1. 1

Basic Information

Shape C Shape Type Idler Number of Tracks 1
Material Stainless Steel Chain Type Standard Shaft Type Built-in bearing single
Surface Treatment No

Additional Products in this Category

Tech Support