(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard engineering plastic idler sprocket (Part Numbers)

Standard engineering plastic idler sprocket
  • Volume Discount

•Type : Idlers
•Shape : Shape C
•Material : Engineering Plastics
For complete product overview and details on Standard engineering plastic idler sprocket see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPID35C18D15
EPID40C15D15
EPID50C13D15
EPID60C11D15
Part NumberMinimum order quantityVolume DiscountDays to Ship Chain No. Number of Teeth
(T)
1 Piece(s)Available

13 Days or more

3518
1 Piece(s)Available

13 Days or more

4015
1 Piece(s)Available

13 Days or more

5013
1 Piece(s)Available

13 Days or more

6011

Loading...

  1. 1

Basic Information

Shape C Shape Type Idler Number of Tracks 1
Shaft Hole Dia. d(mm) 15 Material Nylon 6 Chain Type Standard
Shaft Type Built-in bearing single Surface Treatment No

Additional Products in this Category

Tech Support