(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: Carrier Chain
•Bore Style: with Machinable Pilot Bore
•Number Of Tracks: 1
•Sprocket Shape: Shape B
•Material: Steel
Part Number
Configured Part Number is shown.
Part Number |
---|
C3B9N |
C3B10N |
C4B10N |
C4B12 |
C5B10N |
C5B11 |
C5B12N |
C6B10N |
C6B11 |
C6B12 |
Loading...
Sprocket Shape | Shape B | Number of Tracks | 1 | Material | Steel |
---|---|---|---|---|---|
Bore Style | Pilot Holes Types | Chain Type | Speed increase, Carrier chain | Shaft Type | Standard Pilot Holes |
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy