(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2042 Chain (Part Numbers)

Roller Chain Sprockets - Stainless Steel, Double Pitch Chain, for R Rollers, B-Type, C2042 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Max. Shaft Bore Dia. dmax (mm): 42
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2042

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2042B10
SUS2042B11
SUS2042B12
SUS2042B13
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

11 Days or more

151016
1 Piece(s)Available

13 Days or more

151116
1 Piece(s)Available

13 Days or more

151216
1 Piece(s)Available

13 Days or more

161317

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2042 Number of Tracks 1
Material Stainless Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Standard Pilot Holes Maximum Shaft Hole Dia.(mm) 42
Surface Treatment No

Additional Products in this Category

Tech Support