(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - K-B-Type, 40 Chain (Part Numbers)

Roller Chain Sprockets - K-B-Type, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Machinable Pilot Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K40B10
K40B11
K40B12
K40B13
K40B14
K40B15
K40B16
K40B17
K40B18
K40B19
K40B20
K40B21
K40B22
K40B23
K40B24
K40B25
K40B26
K40B27
K40B28
K40B29
K40B30
K40B31
K40B32
K40B33
K40B34
K40B35
K40B36
K40B37
K40B38
K40B39
K40B40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

8 Days or more

9101610
1 Piece(s)Available

8 Days or more

10111611
1 Piece(s)Available

8 Days or more

10121811
1 Piece(s)Available

13 Days or more

12132013
1 Piece(s)Available

13 Days or more

12142513
1 Piece(s)Available

13 Days or more

12152813
1 Piece(s)Available

8 Days or more

13163014
1 Piece(s)Available

8 Days or more

13173214
1 Piece(s)Available

12 Days or more

13183214
1 Piece(s)Available

13 Days or more

14193215
1 Piece(s)Available

8 Days or more

14203515
1 Piece(s)Available

13 Days or more

14213515
1 Piece(s)Available

13 Days or more

14223515
1 Piece(s)Available

13 Days or more

14233515
1 Piece(s)Available

13 Days or more

14243515
1 Piece(s)Available

13 Days or more

14253515
1 Piece(s)Available

13 Days or more

14263515
1 Piece(s)Available

13 Days or more

14274515
1 Piece(s)Available

13 Days or more

14284515
1 Piece(s)Available

13 Days or more

14294515
1 Piece(s)Available

13 Days or more

14304515
1 Piece(s)Available

13 Days or more

14314515
1 Piece(s)Available

13 Days or more

14324515
1 Piece(s)Available

13 Days or more

14334515
1 Piece(s)Available

13 Days or more

14344515
1 Piece(s)Available

13 Days or more

14354515
1 Piece(s)Available

13 Days or more

16364517
1 Piece(s)Available

13 Days or more

16374517
1 Piece(s)Available

13 Days or more

16384517
1 Piece(s)Available

13 Days or more

16394517
1 Piece(s)Available

13 Days or more

16404517

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Standard
Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support