(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 80 Chain

Roller Chain Sprockets - Finished Bore, New JIS Keyway, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN80B9D25
FBN80B9D28
FBN80B9D30
FBN80B9D32
FBN80B9D35
FBN80B10D25
FBN80B10D28
FBN80B10D30
FBN80B10D32
FBN80B11D25
FBN80B11D28
FBN80B11D30
FBN80B11D32
FBN80B11D35
FBN80B11D38
FBN80B12D25
FBN80B12D28
FBN80B12D30
FBN80B12D32
FBN80B12D35
FBN80B12D38
FBN80B12D40
FBN80B12D42
FBN80B12D45
FBN80B13D25
FBN80B13D28
FBN80B13D30
FBN80B13D32
FBN80B13D35
FBN80B13D38
FBN80B13D40
FBN80B13D42
FBN80B13D45
FBN80B13D48
FBN80B13D50
FBN80B14D25
FBN80B14D28
FBN80B14D30
FBN80B14D32
FBN80B14D35
FBN80B14D38
FBN80B14D40
FBN80B14D42
FBN80B14D45
FBN80B14D48
FBN80B14D50
FBN80B15D25
FBN80B15D28
FBN80B15D30
FBN80B15D32
FBN80B15D35
FBN80B15D38
FBN80B15D40
FBN80B15D42
FBN80B15D45
FBN80B15D48
FBN80B15D50
FBN80B15D55
FBN80B15D60
FBN80B16D24
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

13 Days or more

2598
1 Piece(s)Available

13 Days or more

2898
1 Piece(s)Available

13 Days or more

3098
1 Piece(s)Available

13 Days or more

32910
1 Piece(s)Available

13 Days or more

35910
1 Piece(s)Available

13 Days or more

25108
1 Piece(s)Available

13 Days or more

28108
1 Piece(s)Available

13 Days or more

30108
1 Piece(s)Available

11 Days or more

321010
1 Piece(s)Available

13 Days or more

25118
1 Piece(s)Available

13 Days or more

28118
1 Piece(s)Available

11 Days or more

30118
1 Piece(s)Available

13 Days or more

321110
1 Piece(s)Available

13 Days or more

351110
1 Piece(s)Available

13 Days or more

381110
1 Piece(s)Available

13 Days or more

25128
1 Piece(s)Available

13 Days or more

28128
1 Piece(s)Available

13 Days or more

30128
1 Piece(s)Available

11 Days or more

321210
1 Piece(s)Available

8 Days or more

351210
1 Piece(s)Available

8 Days or more

381210
1 Piece(s)Available

13 Days or more

401212
1 Piece(s)Available

13 Days or more

421212
1 Piece(s)Available

11 Days or more

451214
1 Piece(s)Available

13 Days or more

25138
1 Piece(s)Available

13 Days or more

28138
1 Piece(s)Available

8 Days or more

30138
1 Piece(s)Available

8 Days or more

321310
1 Piece(s)Available

13 Days or more

351310
1 Piece(s)Available

8 Days or more

381310
1 Piece(s)Available

8 Days or more

401312
1 Piece(s)Available

11 Days or more

421312
1 Piece(s)Available

13 Days or more

451314
1 Piece(s)Available

8 Days or more

481314
1 Piece(s)Available

11 Days or more

501314
1 Piece(s)Available

13 Days or more

25148
1 Piece(s)Available

13 Days or more

28148
1 Piece(s)Available

13 Days or more

30148
1 Piece(s)Available

8 Days or more

321410
1 Piece(s)Available

8 Days or more

351410
1 Piece(s)Available

12 Days or more

381410
1 Piece(s)Available

8 Days or more

401412
1 Piece(s)Available

13 Days or more

421412
1 Piece(s)Available

11 Days or more

451414
1 Piece(s)Available

13 Days or more

481414
1 Piece(s)Available

8 Days or more

501414
1 Piece(s)Available

13 Days or more

25158
1 Piece(s)Available

13 Days or more

28158
1 Piece(s)Available

11 Days or more

30158
1 Piece(s)Available

13 Days or more

321510
1 Piece(s)Available

8 Days or more

351510
1 Piece(s)Available

8 Days or more

381510
1 Piece(s)Available

8 Days or more

401512
1 Piece(s)Available

11 Days or more

421512
1 Piece(s)Available

8 Days or more

451514
1 Piece(s)Available

8 Days or more

481514
1 Piece(s)Available

8 Days or more

501514
1 Piece(s)Available

12 Days or more

551516
1 Piece(s)Available

13 Days or more

601518
1 Piece(s)Available

13 Days or more

24168

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 80 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support