(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Metric Pilot Bore, XL Series.

Timing Pulleys - Metric Pilot Bore, XL Series.
  • Volume Discount

•Belt Shape : XL
•Pulley Shape : C Type, Shape A, Shape B
•Material : Steel
•Type : Timing Pulleys
For complete product overview and details on K Timing Pulley - XL Type (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K10XL037CF
K11XL037CF
K12XL037CF
K14XL037CF
K15XL037CF
K16XL037BF
K18XL037BF
K19XL037BF
K20XL037BF
K21XL037BF
K22XL037BF
K24XL037BF
K25XL037BF
K26XL037BF
K28XL037BF
K30XL037BF
K32XL037AF
K32XL037BF
K34XL037AF
K34XL037BF
K36XL037AF
K36XL037BF
K38XL037AF
K38XL037BF
K40XL037AF
K40XL037BF
K42XL037AF
K42XL037BF
K44XL037AF
K44XL037BF
K46XL037AF
K46XL037BF
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)
1 Piece(s)Available

13 Days or more

10C Type8415.66
1 Piece(s)Available

13 Days or more

11C Type9517.28
1 Piece(s)Available

8 Days or more

12C Type10618.9
1 Piece(s)Available

13 Days or more

14C Type14622.13
1 Piece(s)Available

13 Days or more

15C Type14623.75
1 Piece(s)Available

13 Days or more

16Shape B10625.36
1 Piece(s)Available

13 Days or more

18Shape B12628.6
1 Piece(s)Available

13 Days or more

19Shape B12630.22
1 Piece(s)Available

13 Days or more

20Shape B14831.83
1 Piece(s)Available

13 Days or more

21Shape B14833.45
1 Piece(s)Available

13 Days or more

22Shape B16835.07
1 Piece(s)Available

13 Days or more

24Shape B18838.3
1 Piece(s)Available

13 Days or more

25Shape B19839.92
1 Piece(s)Available

13 Days or more

26Shape B20841.53
1 Piece(s)Available

13 Days or more

28Shape B21844.77
1 Piece(s)Available

13 Days or more

30Shape B241048
1 Piece(s)Available

13 Days or more

32Shape A261051.24
1 Piece(s)Available

13 Days or more

32Shape B261051.24
1 Piece(s)Available

13 Days or more

34Shape A261054.47
1 Piece(s)Available

13 Days or more

34Shape B261054.47
1 Piece(s)Available

13 Days or more

36Shape A261057.7
1 Piece(s)Available

13 Days or more

36Shape B261057.7
1 Piece(s)Available

13 Days or more

38Shape A261060.94
1 Piece(s)Available

13 Days or more

38Shape B261060.94
1 Piece(s)Available

13 Days or more

40Shape A261064.17
1 Piece(s)Available

11 Days or more

40Shape B261064.17
1 Piece(s)Available

13 Days or more

42Shape A261067.41
1 Piece(s)Available

13 Days or more

42Shape B261067.41
1 Piece(s)Available

13 Days or more

44Shape A261070.64
1 Piece(s)Available

13 Days or more

44Shape B261070.64
1 Piece(s)Available

13 Days or more

46Shape A261073.87
1 Piece(s)Available

13 Days or more

46Shape B261073.87

Loading...

  1. 1

Basic Information

Type Timing Pulleys Belt Shape XL Belt Width Used(Inch)(Inch) 0.37
Belt Width Used(mm)(mm) 9.5 Material Steel Surface Treatment Not Provided
Pulleys/Idlers Pulley (No Bearing) Belt Shape Type Trapezoidal Tooth Profile Circular Type

Additional Products in this Category

Tech Support